Meet Nexans at WindEnergy Hamburg - Sept 25-28, 2018

Visit our booth 355 in hall B6

Visitors attending the WindEnergy Exhibition can see how Nexans offers a comprehensive range of innovative connection technologies for wind energy applications.

Offshore windfarm infrastructure

A main highlight of the stand is 66 kV inter-array cables for the new generation of high voltage wind farms, together with high voltage submarine and land AC and HVDC cables as well as power accessories including the WINDLINK ® CONNECTION SYSTEM.

Nexans high voltage cables are ideally suited for the creation of high performance, low loss connections for future offshore and onshore wind applications. 66 kV submarine cables have been developed specifically for inter-array connections that interlink high voltage wind turbines and connecting them to transformer stations – they are currently being deployed in UK’s Blyth offshore wind demonstration project.

HVDC export cables

HVDC power links are now able to utilize Nexans state-of-the-art XLPE cables that are fully qualified to 320 kV, while type testing at 525 kV has just been successfully completed. At the same time Nexans has further extended the capability of its mass impregnated cables by qualifying its 600 kV design that provides a power transmission capacity of 1900 MW in a bipole configuration.

Nexans power accessories

Nexans is a leading supplier of low-voltage, medium-voltage and high-voltage accessories, as well as connection technology for power cables. At the exhibition Nexans is presenting its EUROMOLD® power accessories up to 72.5 kV along with the new GPH® mechanical connector for flexible aluminium conductors.
Also on show is the WINDLINK® CONNECTION SYSTEM that provides easy-to-assemble, safe and customer specific possibilities for the durable connection of low-voltage systems. Nexans also offers an extensive range of additional equipment and installation training programmes.

Request your WindEnergy 2018 Guest Pass 
 

Where to find us?

Booth 355 hall B6 (hall plans)

Hamburg Messe und Congress GmbH
Messeplatz 1
20357 Hamburg
Germany
Opening hours

Tuesday  September 25 9:00 a.m. - 6:00 p.m
Wednesday September 26 9:00 a.m. - 6:00 p.m
Thursday September 27 9:00 a.m. - 6:00 p.m
Friday September 28 9:00 a.m. - 4:00 p.m


Discover on Nexans booth

WINDLINK®: Complete, customized cable solutions and services for wind turbines worldwide

WINDLINK®: COMPLETE, CUSTOMIZED CABLE SOLUTIONS AND SERVICES FOR WIND TURBINES WORLDWIDE

Complete cable solutions to develop your onshore windfarm infrastructure

COMPLETE CABLE SOLUTIONS TO DEVELOP YOUR WINDFARM INFRASTRUCTURE
 

Event web site

www.windenergyhamburg.com