Nexans exhibits at SPS IPC Drives 2016

Europe’s leading exhibition for electric automation

SPS Drives 2016

One weak link can interrupt the production chain and delay the delivery of a product resulting in financial loss. To prevent this, Nexans manufactures a full range of MOTIONLINE® reliable, dynamic cables to assure the interconnection, control and process efficiency of robots and flowlines.

Nexans offers a wide scope of cable products for automation under its MOTIONLINE® brand that conform to all major international safety standards, such as German (VDE), Canadian (CSA), American (ANSI) Chinese (CCC) and UL worldwide.

Learn more about Nexans offer and visit us at SPS IPC Drives in Nuremberg,
November 22 - 24, 2016

How to find us?
Hall 5, Booth 130 (Exhibition floor plan)

Opening hours Venue
Tuesday 9 a.m. – 6 p.m. Nürnberg Messe
Wednesday 9 a.m. – 6 p.m. Karl-Schönleben-Str.
Messeplatz 1
90471 Nuremberg
Thursday 9 a.m. – 5 p.m.

Exhibited products and solutions

Nexans will present on the booth its complete range of products for Industry automation cables:

  • MOTIONLINE® HALEX cables. The halogen-free alternative to PVC-cables for dynamic application. No more compromises in terms of abrasion resistance oil resistance, flame retardancy.
  • MOTIONLINE® HEAT-RESISTANT cables can withstand ambient temperatures of up to 125°C in drag chain applications.      
  • INTERCOND® CONTROL cables. A complete range of control cables for medium and highly dynamic applications.
  • MOTIONLINE® DataBUS. A complete range of Industrial Ethernet and Profinet cables for Industry 4.0

About Nexans

Nexans brings energy to life through an extensive range of cables and cabling solutions that deliver increased performance for our customers worldwide. Nexans’ teams are committed to a partnership approach that supports customers in four main business areas: Power transmission and distribution (submarine and land), Energy resources (Oil & Gas, Mining and Renewables), Transportation (Road, Rail, Air, Sea) and Building (Commercial, Residential and Data Centers). Nexans’ strategy is founded on continuous innovation in products, solutions and services, employee development, customer training and the introduction of safe, low-environmental-impact industrial processes. In 2013, Nexans became the first cable player to create a Foundation to introduce sustained initiatives for access to energy for disadvantaged communities worldwide.
Nexans is an active member of Europacable, the European Association of Wire & Cable Manufacturers, and a signatory of the Europacable Industry Charter. The Charter expresses its members' commitment to the principles and objectives of developing ethical, sustainable and high-quality cables.
Nexans, acting for the energy transition, has an industrial presence in 40 countries, commercial activities worldwide, is employing close to 26,000 people and generating sales in 2016 of 5.8 billion euros. Nexans is listed on Euronext Paris, compartment A.
For more information, please consult: www.nexans.com