Nexans exhibits at ADIPEC 2016 in Abu Dhabi

Visit our booth #6150, Hall 6, from November, 7th to 10th, 2016

ADIPEC is held at the Abu Dhabi National Exhibition Centre (ADNEC), Abu Dhabi, United Arab Emirates. ADIPEC ranks amongst the top 3 oil and gas events globally and is unquestionably the leading exhibition and conference for oil and gas professionals in the Middle East, Africa and Asian sub-continent. This event will provide you with an opportunity to establish direct contact with key industry personnel and network with international experts and leaders in the oil and gas industry.

Nexans will be happy to welcome you to our booth to present our global cable expertise and innovative solutions for complex oil & gas projects. At our booth, you can also learn about Nexans' major Oil and Gas projects as well as projects using related cables.

Request your free ADIPEC Guest Pass.

Where to find us?

Booth #6150, Hall 6
Abu Dhabi National Exhibitions Company (ADNEC)
Khaleej Al Arabi Street - Abu Dhabi - UAE

Opening hours:

  • Monday, November, 7th:        10:00 a.m. - 18:00 p.m
  • Tuesday, November, 8th:       10:00 a.m. - 18:00 p.m
  • Wednesday, November, 9th:  10:00 a.m. - 18:00 p.m
  • Thursday, November, 10th:      10:00 a.m. - 17:00 p.m

On our booth you will discover Nexans' major Oil and Gas projects and related cables.

Onshore: Complete, reliable cable solutions and services at the core of onshore complex oil and gas projects

Onshore

Upstream offshore topside and land drilling: Global cable solutions for harsh environment offshore applications 

Offshore

 

About Nexans

Nexans brings energy to life through an extensive range of cables and cabling solutions that deliver increased performance for our customers worldwide. Nexans’ teams are committed to a partnership approach that supports customers in four main business areas: Power transmission and distribution (submarine and land), Energy resources (Oil & Gas, Mining and Renewables), Transportation (Road, Rail, Air, Sea) and Building (Commercial, Residential and Data Centers). Nexans’ strategy is founded on continuous innovation in products, solutions and services, employee development, customer training and the introduction of safe, low-environmental-impact industrial processes. In 2013, Nexans became the first cable player to create a Foundation to introduce sustained initiatives for access to energy for disadvantaged communities worldwide.
Nexans is an active member of Europacable, the European Association of Wire & Cable Manufacturers, and a signatory of the Europacable Industry Charter. The Charter expresses its members' commitment to the principles and objectives of developing ethical, sustainable and high-quality cables.
Nexans, acting for the energy transition, has an industrial presence in 40 countries, commercial activities worldwide, is employing close to 26,000 people and generating sales in 2016 of 5.8 billion euros. Nexans is listed on Euronext Paris, compartment A.
For more information, please consult: www.nexans.com