Products

World Map

Select your country

To stay close to our customers, our local websites provide detailed local product information and datasheets, local sales contacts and dedicated online services.

Please choose your country in the list below.

If your country is not listed, please use the Contact Us button at the right.

SIWO-KUL® B

SIWO-KUL® B family cables are class 5 singlecore cables available from 1.1KV up to 15KV. This product family is designed with a PET braid varnished either with PUR or Silicon providing our customers much flexibility according to their process (VPI…).

SIWO-KUL® S

SIWO-KUL® S family cables are class 5 singlecore cables available from1.1KV up to 15KV with a copper braid screen to avoid EMC interferences. This product family is specifically engineered for use in variable frequency AC motor drive (VFD) applications.

MV Accessories

  • Separable connectors
  • Equipment bushing
  • Terminations

SIWO-KUL® D

SIWO-KUL® D family cables are class 5 singlecore cables available from1.1KV up to 15KV. This product family is designed with dual silicon insulation particularly used when the cable is not submitted to severe mechanical constraints.

UWM Wires

  • Water tight wires 
  • Resistant to a number of different substances