Solutions to increase and control renewable power

Installation coupleur aerienTo respond to growing demand and provide uninterrupted power to customers, networks need to accommodate energy from any source, including minigrids, photovoltaic rooftop arrays, fuel cells, or windparks. Centralized generation and control need to give way to distributed generation and intelligence so that power can be exchanged on the open commodity market.


Installation coupleur souterainAllow the existing electricity distribution network to detect, measure & communicate

To increase the observability of the Distribution Network, Nexans has developed a full range of highly tunable Smart Accessories that allow very precise grid parameter measurement and full data communication using Power Line Communication.
Improved load management, possibly via dynamic control, is currently tested in real operational situation with several key Nexans customers.