Tyra Kraka – oil & gas

Trenching of 12"-16” pipelines down to two meters.

Banner w510 Tyra Kraka

Tyra Kraka w120Project description

  • Protection of a 12” to 16” steel pipeline.
  • Out-of-straightness correction of steel pipeline.


Project challenges

  • The pipeline had to be trenched down to two meters in very dense sand.
  • The purpose was to provide maximum backfill and meet straightness requirements. 
     
Tyra Kraka illustrasjon w120 Nexans' solution:
  • The high level of backfill was performed to provide thermal insulation and weight to mitigate upheaval buckling.