Dynamic cables

Starting from the long experience in the automation field, Nexans combines high performances for dynamic applications with medical requirements.

Applications: Imaging (MR, XR, surgery XR), mobile patient monitoring, home patient care.
 

Range of Nexans expertise in healthcare

Nexans can design hybrid cables according to customers' specifications, adapting the right materials to each patient monitoring application. Electrical features, dynamic performances and chemical properties can be easily tested at our facilities.

  • Multi-conductors, multi-pairs, hybrid cables (coax, conductors, pairs), braid or spiral shielded or unshielded

  • Conductors made up of bare copper, tinned copper, silver plated copper, constantan (copper-nickel alloy), other alloys. Class 5,6 / IEC60228. Cross section: from 0,005 mm² (AWG40) up to 95 mm²

  • Outer sheath in PVC, Polyurethane, LSZH, Polyamide, Fluoropolymers, Thermoplastic Elastomers, TPV

  • Mechanical cycle test: torsion, bending, alternative bending, crush.
    Number of cycles: up to 200000

  • UL and CSA certification