Inter Refineries Pipelines (IRP II) project in Ruwais, UAE

Inter Refineries Pipelines (IRP II) project in Ruwais, UAEProject description:

  • A Takreer (ADNOC subsidiary) project, commissioned by GSE&C, to be finalized by mid 2014.
  • Construction of pipeline linking Abu Dhabi Refinery plants – Ruwais industrial area and Al-Ain station – Abu Dhabi airport.

Customer challenges:

  • Cables need to meet strict Low Smoke Zero Halogen requirements over long span length.

Nexans’ solutions:

  • Nexans offers various solutions like LSZH, Anti-termite and Anti-vermin to meet customer’s requirements.
  • Delivery of 1,000 km of lead-sheath power transmission cables, 1,200 km of instrumentation cables and 720 km of Fiber Optic cable.