Products and solutions

SIWO-KUL®: customized cable solutions for motors, generators and drives backed up with support and services

Products and solutionsA typical medium-voltage SIWO-KUL® cable consists of a flexible, class-5, tinned-copper conductor, a separation tape, silicone rubber insulation, a protective tape and synthetic yarn braiding. Other versions include bare copper, silver-plated copper, nickel-plated copper and aluminium (Class 5 or 2). Nexans also masters complete pre-connected cables which are 100% electrically tested, and is designing low-voltage, high-temperature cables for industrial LV motors.

  • SIWO-KUL® B: protective Braid with PUR or silicone varnish
  • SIWO-KUL® D: Dual silicone insulation
  • SIWO-KUL® S: Screened version

In order to connect cables to the terminal box on the frame of Motors and Generators, Nexans is offering a complete range of connectors, bushings and terminations.

For LV industrial motors or submersible pumps Nexans is offering state of the art insulated winding wires PVC or XLPE/PA (UWM Wires).