CRH - Very High Speed Train – CNR

CRH - Very High Speed Train – CNRProject description:

  • Development of the China Railway very High-speed (CRH) trains to connect major cities including Beijing, Shanghai, Wuhan, Guangzhou
  • CRH trains composed of 16 cars, for a design speed of 350 km/h, carrying up to 1,026 passengers
  • Over 10,000 km of power control and data cables needed for 79 train-sets.

Customer challenges:

  • Meeting short delivery deadlines
  • High levels of quality and technical services
  • Cables must resist the propagation of fire and produce low-smoke emissions.

CRH - Very High Speed Train – CNRNexans’ solutions:

  • Ability to meet tight deadlines thanks to our local factories in China
  • Environmental friendly and halogen free cables from Nexans FLAMEX® range
  • High levels of quality and technical services.