Solairedirect Esparron-de-Verdon, France

Solairedirect Esparron-de-Verdon, France

Solairedirect Esparron-de-Verdon, FranceProject description:

  • Construction in 2011 of a photovoltaic plant (certified ISO 14001) in Esparronde-Verdon, France, by project developer Solairedirect
  • 27 square hectares, 57,000 panels, production of 13,6 MW, equivalent to the consumption of 12,500 people annually

Customer challenges:

  • Low-voltage cables cut to length
  • On-site unloading to be managed by cable supplier
Solairedirect Esparron-de-Verdon, France

Nexans solutions:

  • KEYLIOS™ range including 266 km of ENERGYFLEX® and ENERGYFLEX ONE STRIPE™ photovoltaic cables cut to length, and U-1000 AR2V low-voltage cables
  • Advanced supply-chain management: production and delivery within 3 weeks
  • Reliable ENERGYFLEX ONE STRIPE™ photovoltaic cables offer durability and high performance during the plant’s lifetime
  • Easy identification of cables saves time during installation and avoids the risk of faulty connections
  • Planning management