français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Petrobras COMPERJ complex (Rio de Janeiro)

Send link to this page Your Nexans contact on this page

Petrobras COMPERJ complex (Rio de Janeiro)

 

Petrobras COMPERJ complex (Rio de Janeiro)Project description:

  • The COMPERJ complex is planned to come on line in 2013, capable of processing 165,000 barrels of heavy crude oil per day.
  • Nexans will interconnect the two main high voltage substations.

 

Customer challenges:

  • Distance between the 2 substations is 3.25 km.
  • Cables need to be carried by pipe racks mounted 20 meters above the ground, requiring a special cable design and adequate cable-pulling machinery.

 

Petrobras COMPERJ complex (Rio de Janeiro)Nexans’ solutions:

  • Nexans provides a complete turnkey solution including 19.5 km of 345 kV XLPE-insulated cables with termination, premoulded joints, an earthing system and corresponding installation services.
  • The cable is a technological achievement, with a smooth aluminium sheath welded directly over the cable isolation. The cable is 100% watertight, more robust and lighter compared to lead or copper wire sheathing.

 






 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map