ODF Solution – OpteaStar

Optimal accessibility to reduce OPEX based on swivelling design
Modular Solution ODF for high density

Build your FTTH network with KINOPTIC solutions


OpteaStarShort description of the solution

OPTEASTAR is an intelligent distribution solution, intended for cross-connection and interconnection applications.

The OPTEASTAR solution integrates the multiplicity of existing connection solutions by the application of a specific modular architecture adapted to the varied nature of the requirements, for pt-to-pt or GPON architectures. The OPTEASTAR concept is applicable to the various interconnection nodes of the network and it’s also useful for multioperators network sharing.

Advantages of the solution

PON

  • High density and modularity which allow a progressive upgrading, with splitters integration
  • Capability to have a high splicing capacity to build a fixed network to get a good optical budget, allowing less maintenance
  • Being a way for the carrier to invest in accordance with the demand, thanks to the modularity
  • The Fibers Routing Device saves CAPEX in the active equipment, allowing an upgrading with the splitters in accordance with the OLT upgrading
  • Network monitoring could be possible integrating splitters 2:2 in the ODF, thanks to dedicated modules for this application management

Point to Point

  • High density and modularity which allow a progressive upgrading are possible with specific modules
  • Thanks to those specific modules, Opteastar takes care of single fiber management
  • Network monitoring could be possible integrating couplers 2:1 in the ODF, thanks to dedicated modules for this application management
     

Benefits of the solution

Space saving

  • Modular solution for high density P2P or GPON architectures
  • Optimal accessibility to reduce OPEX based on swivelling design

Cost saving

  • Multi-application purpose: Central office or building basement cabinet for shared network
  • Singel length patchcord management for easier inventory

Future proof

  • Customised solutions

Components and installations

Components and installations

Scheme of a typical installation

BAIE OPTEASTAR