Technical records

Nexans takes the cable to its limits

Some records hold by Nexans and some impressive features.

The highest voltage insulation cable:
550,000 V

Cable laid at the deepest depths:
2,400 m

The longest single stretch cable:
240 km

The heaviest cable:
135 kg/m

The most heat-resistant cable:
1,000°C

The most cold-resistant cable:
- 50°C

The longest superconducting cable:
1,000 m

Features