Station range cables

  • Station range cablesFor the final two hundred meters to stations, Nexans offers both copper and hybrid copper/optical fiber cables for data transmission, which can be incorporated into a LAN or access network.

 

Nexans has also developed a universal cable which uses copper and a special filling mass, which means that it can be installed underground, and extended safely into subway and train stations.