ICEFLEX™ cables

  • ICEFLEX™ cablesThis marine energy cable, available in both rubber and thermoplastic versions, remains highly flexible at extremely low temperatures (-50°C), while offering Halogen-Free Flame (or Fire)-Retardant/HFFR protection.

Responding to a request from the Russian oil and gas market, Nexans developed a cable suited to onshore production facilities and port applications in ultra-cold Arctic conditions.