Transfer lines for cryogenic liquefied gas

  • Transfer lines for cryogenic liquefied gas Nexans Cryoflex® transfer lines consist of concentric, flexible, vacuum-insulated corrugated stainless steel tubes for carrying liquefied gases between shuttle tankers, LNG carriers and onshore LNG receiving terminals.
  • These pipes are available from 1" to 16" and cover all applications, from Liquid Nitrogen loading on a small scale, LNG bunkering for LNG-powered ships, up to full-scale LNG carrier loading.

Not only do these flexible tubes resist stress, strain, and corrosion, the outer corrugated stainless steel pipe provides emergency containment in the case of an inner tube puncture, an important safety feature.