Intelligent Ethernet switch systems

  • Intelligent Ethernet switch systemsThese small and rugged Ethernet switch systems contain up to 3 fiber-optic uplink ports and 8 twisted pair copper ports.
  • They can be used to build up long distance fiber-optic data communication networks in ports and harbor facilities.
  • These switches have built-in diagnostic functionalities and can provide Power over Ethernet (PoE) to connected IP surveillance cameras, WLAN access points, VoIP phones, etc.

Nexans switch systems are used for high speed fiber-optic data communication on automated stacking cranes in a container terminal in Belgium.