français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

HYPRON ®

Send link to this page Your Nexans contact on this page

Hypron

 

Safe refining and petrochemical processing require lead-free HYPRON® cables

Refineries and petrochemical plants depend on a wide range of cables. In fact there are approximately 3,000 km of them in a typical plant. These cables have to survive in an environment where there are serious risks of damage due to the penetration of chemical products (acids, bases, aliphatic and aromatic hydrocarbons). That is why they were traditionally covered with a lead sheath and buried to assure plant safety and process continuity.
 

Nexans HYPRON® cables are an environmentally-friendly alternative to traditional lead-sheathed cables. The technology took five years to develop, and consists of three concentric, co-extruded sheaths working together to provide three important characteristics:

  • The inner aluminum polyethylene (AluPE) tape for watertightness
  • High Density Polyethylene (HDPE) sheath for resistance to inorganic chemicals (chlorine, synthetic oils)
  • Polyamide (PA) for resistance to organic chemicals (aromatics, benzene, petrol, oil, etc.)

 

HYPRON® technology can be used on a full range of refinery/petrochemical cables:

  • energy cables
  • control, instrumentation and compensation cables
  • communication cables

 

These cables are especially tough, resistant, and nearly indestructible because of the excellent adhesion between the three extruded protective layers.

 

All HYPRON® cables can be customized to offer fire-reaction (reduced flammability, fire spread, heat release smoke emission and toxicity) and fire-resistance (electrical continuity under fire conditions), the latter achieved by Nexans patented INFIT technology. In the event of a fire, INFIT insulations are transformed into a tough ceramic jacket to assure circuit integrity and keep alarms, exit lighting, elevators, pumps, public address systems and fans operating.  Cables can also be protected against rodents, UV, sulfur, etc.

 

Benefits of Nexans HYPRON® lead-free cables

  • eco-friendly cable solutions that meet international standards
  • costs up to 20% less than traditional lead-sheathed cables
  • more compact for higher plant network density
  • up to 45% lighter for easier transportation, storage and installation
  • no lead joints, for easier connection and longer cable runs
  • protection equal to lead, with a minimum of 25-30 year longevity
  • ability to withstand scorching temperatures of up to 87°C
  • can be specially armored and customized to requirements

 





Related Document
  Discover Nexans’ Hypron® technology, download the brochure here.  (4079.6kb)



Files (attachements)
  Discover Nexans’ Hypron® technology, download the brochure here.  (4079.6kb)


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map