PSA Singapore Terminals - Rail Mounted Quayside Gantry Cranes

banner PSA Singapore Terminals

PSA Singapore Terminals -1 Project description:

  • Doosan Heavy Industries to build 13 units of RMQC with 65 ton lifting capacity, at PSA Terminals in Singapore.

Customer challenges:

  • Lifting capacity: 65 ton.
  • Hoist speed: 70-170 m/min.
  • Trolley travelling speed: 240 m/min.
  • Gantry travelling speed: 46 m/min.
  • Boom hoist speed: maximum 5 min/one-way.

PSA Singapore Terminals -2Nexans solutions:

  • Full package for 6/10 kV reeling cables and festoon cables.
  • Cables tested in real life conditions at Nexans Handling Application Center.