français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Innovation

Send link to this page Your Nexans contact on this page
Active switch systems for harsh environments

Cable Diagnostic Function
(Cable Diagnostic Function)

 

 

Nexans has developed a comprehensive line of active Ethernet based switch systems designed for harsh environments and special applications. Based on more than 20 years of experience in the field of high-performance optical fiber and copper networks, Nexans offers state-of-the-art active network solutions.

 

Power over Ethernet (PoE) thumbPower over Ethernet (PoE)

The implemented manageable Power over Ethernet (PoE) feature makes it possible to power connected IP cameras, WLAN access points, VoIP phones or multifunctional terminals directly via the twisted-pair data cable.

 

 

Cable Diagnostic Function thumbCable Diagnostic Function

The iSwitch series allows an easy and fast localization of possible faults on the copper twisted-pair cable links. Short circuits, interruptions, impedance mismatches or reversals, can be localized to the meter via the management feature.

 

SFP Threshold Value Configuration thumbSFP Threshold Value Configuration

By using special Small Form Factor Pluggable (SFP) modules with Digital Diagnostic Monitoring Function in our Nexans iSwitch systems you are now able to monitor the optical parameters and to recognize upcoming problems with the fiber optic link at an early stage! The Nexans switch management allows to define “Threshold Values” for Laser Bias Current, Output Power and Input Power for each individual SFP interface!

 

MMC Memory Card thumbMMC Memory Card

All Nexans iSwitch Systems can be equipped with a MMC Memory Card. Once installed this memory card always stores the latest configuration of the switch. In the event of a system exchange it significantly simplifies the reconfiguration, saves time and maintenance costs! A system exchange can even be done by an untrained worker!

 

Multifunctional Input thumbMultifunctional Input

The Multifunctional Input can be configured as normally open contact (NOC) or normally closed contact (NCC). The switch management allows an optional transmission of appropriate alarm messages once the Multifunctional Input is activated. In combination with a simple door contact the Multifunctional Input can be used e. g. for access control applications.



Related Information
Nexans introduces new fiber switch model for wind turbines




 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map