français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Press releases 2009

Send link to this page Your Nexans contact on this page

Date  Topic  You Search for 
Display   Per page
Search
 
Cancel
    1   2  3      

Nexans exhibits at TOC Asia 3/14/11 

Visit us on our booth A 38 from March 15 to 17 in Tianjin - China
 

More...
Nexans makes a major advance in fire-performance cables with the launch of INFIT™ insulation technology 12/17/09 

And makes cables easy to handle and install.

More...
Nexans to supply special cables for Baggage Handling System for extension or transforming airport programs worldwide 12/16/09 

The group will provide power and control cables.

More...
Nexans wins 100 million Euros power cable contract for the London Array offshore wind farm project 12/14/09 

High voltage subsea power export cables for the world’s largest wind farm.

More...
Nexans wins a 26.5 million Euros high voltage underground cable contract 12/10/09 

for Victorian Desalination Project in Australia.

More...
Nexans presents high added value Energyflex® cable solutions for solar photovoltaic installations 12/9/09 

Reliable, recyclable and durable solution for solar energy

More...
Nexans consolidates its position as Stokab’s main supplier of optical fibre equipment for broadband expansion projects 12/3/09 

Signature of a two-year frame agreement

More...
Nexans at 2009 International WorkBoat Show 11/27/09 

Nexans is pleased to participate in the 2009 International WorkBoat Show. Visit us at Booth #2009.

More...
Nexans develops specialized cable for sensors monitoring landslide risk areas 11/25/09 

Cabloswiss, a Nexans company, is collaborating with the Polytechnic of Milan.

More...
Nexans launches MOTIONLINE™ for automation cable solutions 11/24/09 

MOTIONLINE™ : Nexans range of cable solutions for demanding automation applications where cables are in motion

More...
Nexans wins 35 million Euro submarine power cable project 11/12/09 

Subsea cable will avoid construction of aerial power lines

More...
Nexans launches new compact connectors for wind turbine applications 11/10/09 

Nexans Euromold tee-shaped connectors are designed for use with compact switchgear to make optimum use of limited installation space.

More...
Nexans commissions in Germany the world’s first superconducting fault current limiter to protect a power plant’s internal power supply

Utility company Vattenfall anticipates that pilot project at the Boxberg brown coal plant will help to increase personnel and plant safety

More...
Nexans wins 50 million Euro submarine high voltage power cable contract for Centrica’s Lincs offshore wind farm project

This new project illustrates once again Nexans’ position and competence in the energy infrastructure market.

More...
Nexans wins a 6 million Euros ice-resistant cable contract from Sevmash to equip an oil production platform in the Barents Sea 10/28/09 

Nexans to supply around 850 km of control, instrumentation and power cables.

More...
2009 third-quarter financial information 10/22/09 

Nexans today announced 2009 third-quarter sales of 1,267 million euros.

More...
Nexans to supply 500km of cable for airfield lighting system of Cairo International Airport 10/20/09 

Nexans to supply Cairo Engineering Equipment with approximately 500km of cable to be used in the new third runway being constructed at Cairo International Airport in Egypt.

More...
Nexans to supply special railway cables to Alstom Transport for Istanbul’s Marmaray trans-Bosphorus rail link 10/8/09 

3.3 million Euros contract to supply 1,350 km of specialized signalling and low voltage power cable

More...
Nexans: new contract in the Middle-East 10/6/09 

Noskab calls in Nexans to supply power cable for the development of the Saudi Kayan industrial complex

More...
Nexans press release 9/24/09 

A Nexans group subsidiary in Australia has been informed of the commencement of proceedings in Australia involving several cable manufacturers including Nexans, by the local competition authority.

More...
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map