français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Festoon Applications

Send link to this page Your Nexans contact on this page

PVC flat cables (H07VVH6-F)

  • Cost-efficient LV cables transmit energy and control for festoons in overhead cranes
  • Screened or unscreened

Nexans has designed a wide selection of screened cables to eliminate EMI (Electro-Magnetic Interference), and handle frequency variations needed for variable motor speeds.

 

Rubber flat cables (Rheyflat® N)

  • Designed for frequent bending in one plane and aggressive indoor/outdoor conditions
  • These LV cables provide energy and control to cranes in temperatures of - 35°C to 60°C.

A high-end solution, often used in the steel industry for example. KCI Konecranes is a major customer for this type of rugged cable.

 

Rubber round cables (Rheyfestoon®)

  • This product range can combine a data and energy cable with an integrated databus.
  • Flexible and long-lasting
  • Ideal for high-speed applications (+200 meters per minute and beyond).

Nexans provides variations of this cable to worldwide market leaders of Ship-To-Shore (STS) cranes such as ZPMC.

 

Rubber-sheathed optical fiber (Rheycord® OFE M or R)

  • Totally impervious to EMI during data transmission, this cable incorporates optical fiber in two different designs.

The smaller M cable was originally developed for mining, but both it and the thicker R version perform excellently on STS cranes in festoons and e-chain systems. For reeling applications, we developed the R version offering high tensile strength.


Select a country web site to discover products which meets your local requirements 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map