français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Submarine high-voltage cables

Send link to this page Your Nexans contact on this page

Nexans manufactures:

  • Oil&Gas HV Paper insulated AC/DC cables with conductors up to 2,500 mm2, for voltages up to 525 kV.
  • XLPE insulated cables for voltages up to 420 kV.
  • Submarine cables can also be delivered with fiber optic elements for telecommunications.

 

420 kV XLPE cable has been installed at the Ormen Lange field (Norway). Two 292 km long 150 kV cables has been installed at the Vallhal field (Norway).


Select a country web site to discover products which meets your local requirements 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map