français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Capjet trenching system

Send link to this page Your Nexans contact on this page

  • Oil&Gas Capjet ROV and dynamic cablesThe Capjet ROV system – based on water-jetting – trenches and back-fills fiber-optic, power and control cables, steel and flexible flowlines, and oil and gas pipelines.
  • The new Capjet Spider handles large-volume dredging
  • Nexans provides efficient solutions for cable laying like Capjet trenching system and Captrack positioning system.

 
Nexans Capjet trenching system has been developed to provide an efficient solution for protection of submarine cables, umbilicals and pipelines based on the water jetting principle.

The trenching units have a purpose built Launch And Recovery System (LARS) for safe and efficient operation from the vessel. Nexans has three identical CAPJET Systems complete with handling system, and all can be equipped with the developed tools.

Nexans Captrack is designed to ride on rollers on top of the cable during cable laying. The Captrack gives accurate touchdown position. By means of depth sensor, altimeter and inclinometer, the most accurate bottom tension control is obtained. All data is transmitted to the control container topside.

 

Nexans Capjet, trencing system

Launch And Recovery System

Nexans Captrack, positioning system

Nexans Capjet,
trenching system

Purpose built Launch
And Recovery System

Nexans Captrack, positioning system

 

Nexans’ Capjets have buried 8,000 km of cables and pipelines worldwide since it was first introduced in 1986. After completing the Norwegian Ormen Lange oilfield and the NorNed power cable, the world’s longest (576 km), they have been used to bury pipelines at the projects Snøhvit, Tyrihans, Åsgaard, Troll, Valhall, Statfjord C and the Yacheng Field off Hainan Island in the South China Sea.

 




Select a country web site to discover products which meets your local requirements 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map