|
Copper conductors insulated with polyamide foil (temperature class 240), or impregnated glass fiber yarn/glass polyesterblended yarn (temperature class 155 to 200), and enameled (temperature class 180 to 240).
Nexans delivered approximately 1,000 km of 20 kV motor winding wires (long stator) to ThyssenKrupp for the Shanghai Transrapid magnetic levitation railway, capable of attaining speeds up to 500 km/hr.
|