français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Low-voltage loop rubber cables

Send link to this page Your Nexans contact on this page

  • Low-voltage loop cablesThese cables (up to 1kV) reliably transmit energy produced in the generator to the transformer, usually located at the base of the tower.
  • They come in Low-Smoke Zero-Halogen (LSZH) versions, and are also oil, abrasion, UV and ozone-resistant.

 

Nexans has supplied Alstom Ecotècnia, Nordex and Vestas. The compounds we have developed can operate from -40°C to +90°C, making them ideal for both hot and cold climates.

 

These cables are part of our Windlink® solutions designed by Nexans to respond the very demanding expectations of the wind turbine market.


Select a country web site to discover products which meets your local requirements 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map