Fire retardant (IEC 60332-3)

fire retardant (IEC 60332-3)

Temperature: 800°C

Cat A: 7 l/m of burning material
Cat B: 3.5 l/m of burning material
Cat C: 1.5 l/m of burning material

 

Test duration

Cat A: 40 mn
Cat B: 40 mn
Cat C: 20 mn

 

Results: no burning over 2.5 m height from the burner