français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Singlecore cables

Send link to this page Your Nexans contact on this page

Automotive singlecore cables
  • From 0.22 mm2 to 6 mm2 and from class A to F according to ISO 6722 (85°C to 250°C), these copper cables are available with relevant insulations.
  • We also have class B to D (105°C to 150°C) halogen-free, fire-retardant (HFFR) solutions to meet future regulations.

 

Nexans provides :

  • 105°C class cables to first-tier suppliers Lear Corporation and SEWS-Cabind,
  • PVC cables for Dacia/Renault’s Logan in Romania, Morocco and Russia,
  • high-temperature cables for Daimler Trucks.

 





 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map