français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Mexilhào gas field in Brazil

Send link to this page Your Nexans contact on this page

Mexilhào gas field in Brazil

  

 

 

Mexilhào 3Project description :

  • A Petrobras (Petróleo Brasileiro SA) project: Mexilhão gas field in the Santos Basin off the coast of the state of São Paulo

 

Customer challenges :

A particularly challenging project …

  • due to high temperatures (+130°C at the well heads)
  • due to high water pressure (10,000 psi)

… which require very thick steel tube walls

 

Mexilhào 2Nexans' solutions:

  • Two different umbilical designs to connect the fixed platform to the subsea manifold and the manifold to the individual well heads
  • Total length of umbilicals: around 59 km
  • These umbilicals will be used to provide electronic control of systems on the seabed and hydraulic and chemical liquid injection
  • Manufacturing to be done at Nexans plant in Halden, Norway 

 

 

 

 

 

 

Mexilhào gas field in Brazil

Mexilhào gas field in Brazil map





 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map