English
Assistance & Tools
Login
Search Go
Search +
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press


Airports' products

Send link to this page Your Nexans contact on this page
Nexans provides a full range of cables and accessories…

 

BACKBONE NETWORKS  
  HV/MV XLPE underground cables and joints

Used in ducts or galleries for the energy backbone to maintain power in all circumstances for radars, control tower and runway lighting equipment. Coldshrink joints make installation easier.
These cable s and joints currently equip Madrid Barajas and Incheon airports (Korea).

 HV/MV
 

LV cables for weather beacons

To connect the weather beacons on the airfield.
Nexans provided cables like these for Madrid Barajas airport.

 LV cables
 

Multimode and singlemode fiber optic cables and interconnecting components

High bandwidth telecom network cables for Voice, Data, Image, and EMIprotected control cables for control networks between radars, Instrument Landing Systems (ILS), beacons and control towers.
Nexans supplies FO cables for Madrid Barajas airport with LSZH materials for radar control networks; exans also supplies Optical Distribution Mainframes for tele com network management at Charles-de-Gaulle airport.

 Multimode singlemode fiber

 

TERMINALS (AND HANGARS)  
  LV/MV energy cables

A wide range of cables and wires for overall energy supply, lighting, heating, air conditioning, etc.
Their smooth sheathing and strippability makes them easy to install.

 LV/MV energy
 

LV flat cables

240-600 V cables provide a backbone into which junction boxes can be easily attached.
These cables are ideal for temporary or modular corridors in the terminal or hangar environment.

 LV flat
 

Prewired conduits

These conduits can accommodate energy cables, or telephone, coaxial and LAN cables.
Conduits reduce two operations to one, saving time, money and space in large maintenance hangars.

 Prewired
 

ALSECURE® fire-reaction and ALSECURE® PLUS fire-resistant cables

The former cables (up to 1 kV) prevent fire propagation and dramatically reduce smoke emission; while the latter provide LV power for alarms, smoke evacuation, lighting, sprinklers and Safety Lighting Systems which continue to operate during a fire.
ALSECURE® is used in offices and elevator shafts in Barcelona airport and Charles-de-Gaulle in Paris. ALSECURE® PLUS has been installed in Charles-de-Gaulle, Nice and Bâle-Mulhouse airports.

 Alsecure
 

Elevator and escalator cables

Flat or standard energy and control cables in PVC or halogen-free versions.
Nexans supplied ThyssenKrupp, who produced elevators for the new Dubai airport.

 Elevator
 

Bus cables

Provide signal transmission for buildings, security, lighting and indoor climate control.
Omnipresent in the airport environment for controlling vital functions.

 Bus
 

CCTV and Video-Over-IP cables

A fiber link (sometimes with coax) handles multiple surveillance cameras where distance is a factor.
For sharp digital images and luggage tracking, IP cameras will eventually replace expensive CCTV cameras.

 CCTV
 

Anti-intrusion cables

Standard cables that give a simple on/off signal for doors, window frames, etc.
Nexans also designs special cables for motion detectors in sensitive airport areas.

 Anti-intrusion
 

Cables for baggage handling systems

Flexible, halogen-free, fireretardant signalling, control and power supply cables for conveyor belts and motors, as well as bus and fiber-optic cables for steering.
Nexans has furnished cables to airports in Madrid, Dubai, Beijing, Hong Kong and Singapore.

 cable-baggage
 

VFD cables

Special Variable Frequency Drive cables can be used for conveyors, fans, pumps and elevators.
Nexans supplied Halifax International Airport in Canada.

 VFD
 

Public address cables

High performance loudspeaker cable for reliable public announcements.
These silver-copper cables deliver a full sound spectrum and continue to function during a fire.

 Public adresse
 

LAN cabling systems

Category 6 and 7 copper and fiber for horizontal backbones and airport “campus” cabling.
Allow large hubs to operate over longer distances (terminal to control tower) at higher data speeds.
Nexans LAN solutions are being installed in Incheon International Airport in Korea.

 LAN
 

Active networking systems and accessories

Fast Ethernet and Gigabit Ethernet converters and switches for fiber and copperbased network infrastructures.
Applicable to bookings, airport management, and maintenance operations. They have been installed at Frankfurt, Munich, Düsseldorf, Cologne-Bonn airports.

 Active network
 

Intelligent Terminal Management

LANsense, wireless, powered LAN devices, LANmark solutions for airport management.
Endow airport back office, building and control functions with next-generation capability. Nexans is supplying LANsense systems for Incheon International Airport.

 Intelligent

 

CONTROL TOWERS  
  LV and MV power supply

To meet the various CT power needs, including technical equipment and building management.
Nexans is supplying MV energy cables for Incheon International Airport in Korea.

 LV and MV
 

Batibus and Profibus cables

Used for controlling runway lights, radar, weather detection devices, surveillance, etc.
Outside plant can withstand tough weather conditions, including extreme heat and cold.

 Batibus
 

Advanced LANs/WANs

Copper and/or fiber networks for air traffic control, telecommunications, and all ground functions.
As with terminals, a very wide range of CT applications can be highly centralized.

 Advanced
 

Active equipment for copper and fiber-based networks

Switches and converters for cable ducts, work stations, and outside installation.
This active equipment can also provide power over Ethernet for IP cams, VoIP phones and WAN/LAN applications.

 Active
 

VDI (Voice-Data-Image)

Increasingly, all surveillance and control are being integrated on one platform.
Special zero-halogen sheaths assure operational continuity during a fire.

 VDI

 

RUNWAYS, TAXIWAYS, APRONS  
  LV cables for parking areas

Flexible multicore cables to support machines, equipment and systems in aircraft parking areas.
Nexans provides a wide range of LV cables, from 115 to 900 V, up to 600 meters.

 LV cable
 

400 hertz cables

Rugged and flexible rubber cables hand off power to aircraft while parked.
Nexans cables meet the strictest military and civil standards for ground support power assemblies.

 400 hertz
 

Lighting cables

5kV primary and secondary lighting cable to power runway lights.
Proven durability, surviving in humid conditions for over 40 years. Supplied airports in Hong Kong, Shanghai, Singapore, etc.

 Lighting
 

Heating cables for runways, taxiways, and parking areas

SNOWMAT® heating cables provide subsurface heating for car garages and parking lots, runways, taxiing and aircraft parking areas, keeping them dry, safe and free from rain/snow.
Especially important in Nordic countries, where snow and ice accumulation can be a discomfort and a real danger.

 Heating

Related Document
  Airports brochure - Customized cable solutions for security, reliability and safety in airports  (3695.7kb)

About
About Nexans
With energy as the basis of its development, Nexans, the worldwide leader in the cable industry, offers an extensive range of cables and cabling systems. The Group is a global player in the infrastructure, industry and building markets. Nexans addresses a series of market segments from energy, transport and telecom networks to shipbuilding, oil and gas, nuclear, automotive, electronics, aeronautics, handling and automation. With an industrial presence in more than 30 countries and commercial activities worldwide, Nexans employs 21,000 people and had sales in 2006 of 7.5 billion euros. Nexans is listed on the Paris stock exchange, compartment A of the Eurolist of Euronext. More information on www.nexans.com

Nexans © copyright 2001 - 2008   Legal Notice | Contact Us | Site Map