français Login Contact Us
Global expert in cables and cabling system

About Nexans

Products and Solutions

Customer Service

Finance

Work at Nexans

News and Press

Go

Overhead lines

Send link to this page Your Nexans contact on this page

Power Overhead lines

  • Aluminum conductor, steel or composite reinforced, all aluminum alloy conductors, and other overhead conductors.
  • New thermo-resistant conductors operate up to 220°C without increasing sag, and reducing tension on towers.
  • Nexans has also developed a new generation of insulated aerial lines.


Nexans provides an increasing number of power utilities worldwide with high temperature HV conductors, which allow higher transmission capacities compared to traditional conductors. Also, to prevent the theft of electricity in Argentina and Brazil, Nexans designed a concentric “anti-robbery” cable which has allowed power utilities to recoup 15% of lost output.


Select a country web site to discover products which meets your local requirements 


 TOP
Nexans © copyright 2001 - 2012   Legal Notice | Contact Us | Site Map