Capital structure
Estimated ownership structure as of December 31, 2017
Share capital
- Institutional Investors: 87.19%
of which:- Invexans and Tech Pack (Quiñenco Group, Chile): approximately 28.99% (12,610,914 shares)
- Bpifrance Participations (France): 7.73% (3,363,446 shares)
- Private investors and employees: 11.05% (4,804,051 shares)
of which- Private investors: 7.70%
- Employees: 3.34%
Sources: Euroclear France, Nexans share register, shareholder identification survey and threshold disclosures filed with the AMF.