Profile

 Stock market data (as of 31/12/2017)

Share price in euros (except percentages) 2017 2016 2015
High 56.72 54.8 39.84
Low 44.99 29.37 24.45
Year closing price 51.11 49.21 33.70
Change over the year 5.15% 52.09% 26.4%
Change in the SBF 120 over the year 11.16% 1.78% 6.4%
Change in the CAC 40 over the year 8.81% 4.86% 8.5%
Market capitalization at December 31 (1) 2,223 2,136 1,436
Average daily trading volume (2) 175,503 165,707 205,153
Number of issued shares at December 31 43,494,691 43,411,421 42,597,718
Share turnover (3) 0.40% 0.38% 0.48%

(1) In millions of euros
(2) In number of shares
(3) Daily average over the year

 

Per share data

In euros (except ratios) 2017 2016 2015
Net assets(1) 32.99 32.5 27.5
Basic EPS (2) 3.04 1.43 (4.55)
Diluted EPS (3) 2.71 1.40 (4.55)
PER (4) 10.85 22.73 -
Net dividend (5) 0.70 0.50 -
Dividend yield (4) 1.37% 1.02% -

(1) Equity attributable to owners of the parent divided by the number of shares outstanding at December 31.
(2) Based on the weighted average number of shares outstanding.
(3) Earnings/(loss) per share if all securities carrying rights to the Company's ordinary shares are exercised, thereby increasing the total number of shares outstanding.
(4) Based on the December 31 share price.
(5) At the Annual Shareholders' Meeting of May 17, 2018 the Board of Directors will recommend a dividend payment of 0.70 euros per share for 2017.

Your Contact

Investor Relations investor.relation@nexans.com