Optical fiber components

  • ODFs and ClosuresNexans’ splicing modules and jointing sleeves optimize fiber routing, thus guaranteeing network integrity. They are easily implemented as an end-to-end solution in distribution frames, splicing closures and access points.
  • Our modular Optical Distribution Frames provide a complete architecture for main exchange nodes or point-of-presence applications. Splice protection closures are used along the line or at access points to the local loop.

Nexans has provided special jointing sleeves for many urban rail projects in Europe. Robust closures can handle repeated re-entries and accept a fiber-copper mix.
On top of this Nexans can adapt several types of splicing and distribution modules to cover all possible OF installations, including wall mounts or underground chambers while offering water-tightness and superior fire performance.