- All bus cables provide signal transmission for wider control purposes beyond simple servo-motor functions.
- ASI-bus (co-developed with Siemens) is a flat 2-core, 1.5 mm2 cable which fits into a special module with pins
- Fast and easy to connect within high security systems
For its mailing/sorting systems, instead of multicore cables, Siemens preferred an easy-to-install cable which could send several control functions to various "addresses" via a simple two-core cable.
These cables are part of our MotionlineTM solutions designed by Nexans to respond to the very demanding expectations of the automation market.
|
 |